Automation & Control
C5 cable 5x0.34mm2 shielded
Out of stock
Product Id
2TLA020057R0000
Cable 5 x 0.34 mm2 + shield. Sold per meter (10 m min.), specify length.
More about C5 cable 5x0.34mm2 shielded
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.23 metre |
Package Length | 0.34 metre |
Package Height | 0.01 metre |
Invoice Description | C5 cable 5x0.34mm2 shielded |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.04 kilogram |
Extended Product Type | C5 cable |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review