Automation & Control
C8 cable 8x0.34mm2 shielded
Out of stock
Product Id
2TLA020057R1000
Cable 8 x 0.34 mm2 + shield. Sold per meter (10 m min.), specify length.
More about C8 cable 8x0.34mm2 shielded
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.34 metre |
| Package Width | 0.23 metre |
| Invoice Description | C8 cable 8x0.34mm2 shielded |
| Extended Product Type | C8 cable |
| Total GST Percentage | 18.00 |
| HSN Number | 85444920 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


