Automation & Control
C9 cable 9-pole(7x0.51 + 2x0.82) shielded
Out of stock
Product Id
2TLA020057R1500
Cable 7 x 0.51 mm2 + 2 x 0.82 mm2 + screen, specify length. Recommended to use with a Tina 4A.
More about C9 cable 9-pole(7x0.51 + 2x0.82) shielded
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.34 metre |
| Package Width | 0.23 metre |
| Invoice Description | C9 cable 9-pole(7x0.51 + 2x0.82) shielded |
| Extended Product Type | C9 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


