Automation & Control
M12-CT0214 Cable
Out of stock
Product Id
2TLA020060R0100
Transfer cable, L=20 cm, 8 x 0.34 mm2 + shield with straight M12-8 female + M12-5 male connectors. Shield connected to pin7 (0 V) on male connector. Can be used for connection of Dalton to URAX or Tina 4A/Tina 8A.
More about M12-CT0214 Cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.015 metre |
| Package Length | 0.24 metre |
| Package Width | 0.17 metre |
| Invoice Description | M12-CT0214 cable M12-8 fem. to M12-5 male |
| Extended Product Type | M12-CT0214 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


