Automation & Control
M12-CANend termination resistor encoder
Out of stock
Product Id
2TLA020061R0300
M12-5 plug with Pluto safety bus termination resistor for encoders. To be used when the encoder is at one end of the Pluto safety bus.
More about M12-CANend termination resistor encoder
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 15 millimetre |
| Package Length | 170 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | M12-CANend termination resistor encoder |
| Extended Product Type | M12-CANend |
| Total GST Percentage | 18.00 |
| HSN Number | 85369085 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


