Automation & Control
R120 Resistor for Pluto bus
Out of stock
Product Id
2TLA020070R2200
Terminating resistor for Pluto safety bus. Delivered with each Pluto. Necessary for each stand-alone Pluto and on the Pluto units at each end of the Pluto safety bus. Should be removed from the other Pluto units.
More about R120 Resistor for Pluto bus
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 7 millimetre |
| Package Length | 117 millimetre |
| Package Width | 92 millimetre |
| Invoice Description | R120 Resistor for Pluto bus |
| Extended Product Type | R120 Resistor |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


