Automation & Control
IDFIX-PROG 10k for storage of Pluto prog.
Out of stock
Product Id
2TLA020070R2600
External program memory, 10 kbyte. For projects with only one Pluto the memory can store the PLC program. Can also be used to give Pluto AS-i a specific address.
More about IDFIX-PROG 10k for storage of Pluto prog.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 7 millimetre |
| Package Length | 117 millimetre |
| Package Width | 92 millimetre |
| Invoice Description | IDFIX-PROG 10k for storage of Pluto prog. |
| Extended Product Type | IDFIX-PROG 10k |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|---|
| TÜV Certificate | Click Here |
Write Your Own Review


