Automation & Control
RSA 597 safe encoder, 6mm solid, 1.5m cable
Out of stock
Product Id
2TLA020070R3300
Pluto safe absolute encoder RSA 597, single turn, 1.5m cable, 6mm solid shaft.
More about RSA 597 safe encoder, 6mm solid, 1.5m cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | ABB Jokab Safety Products |
| Protocol Type | Pluto Safety Bus |
| Supply Voltage | 24 2H |
| Package Width | 90 millimetre |
| Package Length | 135 millimetre |
| Package Height | 180 millimetre |
| Invoice Description | RSA 597 safe encoder, 6mm solid, 1.5m cable |
| Product Range | ABB Jokab Safety Products |
| Package Gross Weight | 0.45 kilogram |
| Extended Product Type | RSA 597 1.5m cable |
| Function | Single-turn |
| Total GST Percentage | 18.00 |
| HSN Number | 90291000 |
| Country of origin | Sweden (SE) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review



