Automation & Control
RHA 597 safe encoder, 12 mm hollow, 2m cable
Out of stock
Product Id
2TLA020070R3400
Pluto safe absolute encoder RHA 597, single turn, 2m cable, hollow shaft, 12mm hole.
More about RHA 597 safe encoder, 12 mm hollow, 2m cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Single-turn |
| Package Gross Weight | 0.47 kilogram |
| Package Height | 180 millimetre |
| Package Length | 135 millimetre |
| Package Width | 90 millimetre |
| Protocol Type | Pluto Safety Bus |
| Supply Voltage | 24 2H |
| Invoice Description | RHA 597 safe encoder, 12 mm hollow, 2m cable |
| Extended Product Type | RHA 597 2m cable |
| Total GST Percentage | 18.00 |
| HSN Number | 90291000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


