Automation & Control
Connector for RSA 597 Encoder accessory
Out of stock
Product Id
2TLA020070R3900
Female 12 pole connector for absolute encoder "RSA 597 connector". Connector to be mounted on the cable.
More about Connector for RSA 597 Encoder accessory
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 26 millimetre |
| Package Length | 58 millimetre |
| Package Width | 26 millimetre |
| Supply Voltage | 24 2H |
| Invoice Description | RSA 597 connector female 12 poles |
| Extended Product Type | Connector for RSA 597 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


