Automation & Control
Pluto A20 v2
Out of stock
Product Id
2TLA020070R4500
Safety PLC with Pluto safety bus. Totally 20 I/O: 8 failsafe inputs + 8 non-failsafe outputs/failsafe inputs + 2 individually failsafe relay outputs + 2 individually failsafe transistor outputs. Current monitoring on Q16 + Q17. NOTE: Version 2 hardware/processor.
More about Pluto A20 v2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Package Gross Weight | 0.42 kilogram |
| Package Height | 57 millimetre |
| Package Length | 130 millimetre |
| Package Width | 90 millimetre |
| Product Type | Compact |
| Protocol Type | MODBUS ASCII, Pluto Safety Bus, StatusBus |
| Supply Voltage | 24 2H |
| Invoice Description | Pluto A20 v2 |
| Extended Product Type | Pluto A20 v2 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| Product Catalog | Click Here |
|---|---|
| TÜV Certificate | Click Here |
Write Your Own Review


