Automation & Control
Pluto B20 v2
Out of stock
Product Id
2TLA020070R4600
Safety PLC with Pluto safety bus. Totally 20 I/O: 8 failsafe inputs + 8 non-failsafe outputs/failsafe inputs + 2 individually failsafe relay outputs + 2 individually failsafe transistor outputs. NOTE: Version 2 hardware/processor.
More about Pluto B20 v2
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Product Type | Compact |
Protocol Type | MODBUS ASCII, Pluto Safety Bus, StatusBus |
Supply Voltage | 24 2H |
Package Width | 90 millimetre |
Package Length | 130 millimetre |
Package Height | 57 millimetre |
Invoice Description | Pluto B20 v2 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.42 kilogram |
Extended Product Type | Pluto B20 v2 |
Total GST Percentage | 18.00 |
HSN Number | 8536411090 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
TÃœV Certificate | Click Here |
Write Your Own Review