Automation & Control
RHA 597 safe encoder, 12mm hollow, 10m cable
Product Id
2TLA020070R5900
Absolute encoder RHA 597, singel turn, 10m cable, hollow shaft, 12mm hole.
More about RHA 597 safe encoder, 12mm hollow, 10m cable
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Protocol Type | Pluto Safety Bus |
Supply Voltage | 24 2H |
Package Width | 90 millimetre |
Package Length | 135 millimetre |
Package Height | 180 millimetre |
Invoice Description | RHA 597 safe encoder, 12mm hollow, 10m cable |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.72 kilogram |
Extended Product Type | RHA 597 10m cable |
Function | Single-turn |
Total GST Percentage | 18.00 |
HSN Number | 90291000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review