Automation & Control

CAN-Bus cable 2 x 0.75mm2, per meter

Out of stock
    Product Id
    2TLA020070R6800
    CAN-Bus cable 2x0.75 mm2, yellow. UL & CSA approved. Sold by meter, specify length.

    More about CAN-Bus cable 2 x 0.75mm2, per meter

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeABB Jokab Safety Products
    Country of OriginSweden (SE) - Imported by ABB India Limited
    Package Gross Weight0.08 kilogram
    Package Height150 millimetre
    Package Length16 millimetre
    Package Width240 millimetre
    Invoice DescriptionCAN-Bus cable 2 x 0.75mm2, per meter
    Extended Product TypePCABLE-000
    Total GST Percentage18.00
    HSN Number8544429090
    Download
    Product Catalog Click Here
    Write Your Own Review
    You're reviewing:CAN-Bus cable 2 x 0.75mm2, per meter

    You may also like

    ₹15,927.29

    (Inclusive of GST 18%)

    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.