Automation & Control
Pluto cable HMI ABB CP600
Out of stock
Product Id
2TLA020070R6900
Cable for connecting HMI-panel ABB CP600 to Pluto programming port. Connector at HMI-side: 9-pole D-sub.
More about Pluto cable HMI ABB CP600
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.065 kilogram |
| Package Height | 150 millimetre |
| Package Length | 16 millimetre |
| Package Width | 240 millimetre |
| Invoice Description | Pluto cable HMI ABB CP600 |
| Extended Product Type | Pluto cable CP600 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


