Automation & Control
CAN-bus cable 2x0.75mm2, halogen free, per m
Out of stock
Product Id
2TLA020070R8600
CAN-bus cable 2x0.75mm2, yellow. UL & CSA approved. Halogen free. Sold by meter, specify length.
More about CAN-bus cable 2x0.75mm2, halogen free, per m
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 118 millimetre |
| Package Length | 32 millimetre |
| Package Width | 119 millimetre |
| Invoice Description | CAN-bus cable 2x0.75mm2, halogen free, per m |
| Extended Product Type | PCABLE-000-HF |
| Total GST Percentage | 18.00 |
| HSN Number | 85444995 |
| Product Catalog | Click Here |
|---|
Write Your Own Review



