Automation & Control
RSA 698 safe encoder, 6mm solid, M12 conn.
Out of stock
Product Id
2TLA020071R7800
Absolute encoder RSA 698, multi-turn, M12 connector, 6mm solid shaft.
More about RSA 698 safe encoder, 6mm solid, M12 conn.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Multi-turn |
| Package Gross Weight | 0.6 kilogram |
| Package Height | 180 millimetre |
| Package Length | 135 millimetre |
| Package Width | 90 millimetre |
| Protocol Type | Pluto Safety Bus |
| Supply Voltage | 24 2H |
| Invoice Description | RSA 698 safe encoder, 6mm solid, M12 conn. |
| Extended Product Type | RSA 698 6mm solid |
| Total GST Percentage | 18.00 |
| HSN Number | 90291000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


