Automation & Control
GATE-C2 Pluto gateway CANopen
Out of stock
Product Id
2TLA020071R8100
Gateway for 2-way communication between the Pluto bus and CANopen.
More about GATE-C2 Pluto gateway CANopen
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.16 kilogram |
| Package Height | 138 millimetre |
| Package Length | 33 millimetre |
| Package Width | 118 millimetre |
| Protocol Type | Pluto safety bus, CANopen |
| Supply Voltage | 24 2H |
| Invoice Description | GATE-C2 Pluto gateway CANopen |
| Extended Product Type | GATE-C2 |
| Total GST Percentage | 18.00 |
| HSN Number | 8517620000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


