Automation & Control
URAX-C1 devices with 2 contacts
Out of stock
Product Id
2TLA020072R0300
Safe input slave for AS-i bus for safety devices with two potential free contacts, NO+NO or NO+NC, lile emergency stop buttons and safety switches. Ex. of devices: Smile and Mkey.
More about URAX-C1 devices with 2 contacts
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.16 metre |
Package Length | 0.039 metre |
Package Height | 0.07 metre |
Invoice Description | URAX-C1 devices with 2 contacts |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.23 kilogram |
Extended Product Type | URAX-C1 |
Total GST Percentage | 18.00 |
HSN Number | 85364110 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
TÃœV Certificate | Click Here |
Write Your Own Review