Automation & Control
URAX-C1R devices 2 contacts + local reset
Out of stock
Product Id
2TLA020072R0400
Safe input slave for AS-i bus for safety devices with two potential free contacts (NO+NO or NO+NC) + input for local reset. Ex. of devices: emergency stop buttons and safety switches.
More about URAX-C1R devices 2 contacts + local reset
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.23 kilogram |
| Package Height | 0.07 metre |
| Package Length | 0.039 metre |
| Package Width | 0.16 metre |
| Invoice Description | URAX-C1R devices 2 contacts + local reset |
| Extended Product Type | URAX-C1R |
| Total GST Percentage | 18.00 |
| HSN Number | 85364110 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


