Automation & Control
JSM D25 Bracket for URAX
Out of stock
Product Id
2TLA020072R9800
Bracket for mounting Urax on ABB Jokab Safety fence system. Includes fasteners.
More about JSM D25 Bracket for URAX
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.196 kilogram |
| Package Height | 0.095 metre |
| Package Length | 0.1 metre |
| Package Width | 0.002 metre |
| Invoice Description | JSM D25 Bracket for URAX |
| Extended Product Type | JSM D25 |
| Total GST Percentage | 18.00 |
| HSN Number | 73269092 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


