Automation & Control
AS-i T-connector with M12
Out of stock
Product Id
2TLA020073R0000
M12-5 female connector with vampire connector for AS-i flat cable.
More about AS-i T-connector with M12
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 20 millimetre |
| Package Length | 230 millimetre |
| Package Width | 160 millimetre |
| Invoice Description | AS-i T-connector with M12 |
| Extended Product Type | AS-i T-connector |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


