Automation & Control
JSAUR1 M12 plug
Out of stock
Product Id
2TLA020073R0100
M12 plug needed when a Urax with local reset possibility (URAX-x1R) is used in automatic reset.
More about JSAUR1 M12 plug
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.1 metre |
Package Length | 0.17 metre |
Package Height | 0.015 metre |
Invoice Description | JSAUR1 M12 plug |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.01 kilogram |
Extended Product Type | JSAUR1 |
Total GST Percentage | 18.00 |
HSN Number | 8536909599 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review