Automation & Control
JSHD4 Protection coat
Out of stock
Product Id
2TLA020200R4600
Extra protection coat for JSHD4.
More about JSHD4 Protection coat
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.042 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.24 metre |
| Package Width | 0.17 metre |
| Product Type | Protective coat |
| Invoice Description | JSHD4 Protection coat |
| Extended Product Type | JSHD4 Coat |
| Total GST Percentage | 18.00 |
| HSN Number | 40169300 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


