Automation & Control
JSM 50G Bracket for key switches
Out of stock
Product Id
2TLA020205R6300
Big bottom plate for mounting of two actuators/keys of safety interlock switches on the JSHD4 in order to monitor the position of the JSHD4 when not in use. If used with Mkey5, use bracket JSM5B for the switches.
More about JSM 50G Bracket for key switches
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Product Type | Mounting bracket |
Package Width | 0.145 metre |
Package Length | 0.19 metre |
Package Height | 0.011 metre |
Invoice Description | JSM 50G Bracket for key switches |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.099 kilogram |
Extended Product Type | JSM 50G |
Total GST Percentage | 18.00 |
HSN Number | 7218918000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review