Automation & Control
JSM 50H Bracket for Eden sensor
Out of stock
Product Id
2TLA020205R6400
Bottom plate for mounting of an Eva on the JSHD4 in order to monitor the position of the JSHD4 when not in use. Adam and Eva are sold separately.
More about JSM 50H Bracket for Eden sensor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.018 metre |
| Package Length | 0.11 metre |
| Package Width | 0.178 metre |
| Product Type | Mounting bracket |
| Invoice Description | JSM 50H Bracket for Eden sensor |
| Extended Product Type | JSM 50H |
| Total GST Percentage | 18.00 |
| HSN Number | 72189180 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


