Automation & Control
Mute R2
Out of stock
Product Id
2TLA022044R0500
MUTE R2 Retroreflex photoelectric sensor
More about Mute R2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 0.03 kilogram |
| Package Height | 0.12 metre |
| Package Length | 0.01 metre |
| Package Width | 0.12 metre |
| Invoice Description | Mute R2 |
| Extended Product Type | Mute R2 |
| Total GST Percentage | 18.00 |
| HSN Number | 9031499000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


