Automation & Control
REFLECT 2 - Reflector diam. 82 mm
Out of stock
Product Id
2TLA022044R3000
REFLECT 2 - Reflector diam. 82 mm
More about REFLECT 2 - Reflector diam. 82 mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.03 kilogram |
| Package Height | 10 millimetre |
| Package Length | 120 millimetre |
| Package Width | 120 millimetre |
| Invoice Description | REFLECT 2 - Reflector diam. 82 mm |
| Extended Product Type | REFLECT 2 |
| Total GST Percentage | 18.00 |
| HSN Number | 9002900090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


