Automation & Control
JSM 66 Bracket
Out of stock
Product Id
2TLA022090R1300
JSM 66 Bracket 2.5 mm RF A2 painted black.
More about JSM 66 Bracket
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | JSM 66 Bracket |
| Extended Product Type | JSM 66 |
| Total GST Percentage | 18.00 |
| HSN Number | 76169990 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


