Automation & Control
Orion1-4-30-090-E Transmitter+ Receiver
Out of stock
Product Id
2TLA022303R0500
Orion1 Extended Light Curtain, Transmitter + Receiver, Resolution=30mm, Protected height=900mm, Range=0.2-20m, Type 4.
More about Orion1-4-30-090-E Transmitter+ Receiver
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Type of Optical Detection | Finger and hand with muting |
Package Width | 0.18 metre |
Package Length | 1.13 metre |
Package Height | 0.1 metre |
Invoice Description | Orion1-4-30-090-E Transmitter+ Receiver |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 4.3 kilogram |
Extended Product Type | Orion1-4-30-090-E |
Total GST Percentage | 18.00 |
HSN Number | 9031499000 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review