Automation & Control
Orion2-4-K2-050-E Transmitter+ Receiver
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA022305R0000
Orion2 Extended Light Grids, Transmitter + Receiver, 2 beams, Protected height=500mm, Range=0.5-50m, Type 4.
More about Orion2-4-K2-050-E Transmitter+ Receiver
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Type of Optical Detection | Body up to 50 m with muting, two sides connection |
Package Width | 0.18 metre |
Package Length | 0.837 metre |
Package Height | 0.1 metre |
Invoice Description | Orion2-4-K2-050-E Transmitter+ Receiver |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 3.2 kilogram |
Extended Product Type | Orion2-4-K2-050-E |
Total GST Percentage | 18.00 |
HSN Number | 9031499000 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review