Automation & Control
Orion3-4-K1C-050-B - Active unit
Out of stock
Product Id
2TLA022306R0000
Orion3 Base Light Grids, Active unit, 2 beams, Protected height=500mm, Range=0.5-8m, Type 4.
More about Orion3-4-K1C-050-B - Active unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 2.5 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.837 metre |
| Package Width | 0.18 metre |
| Type of Optical Detection | Body up to 8 m without muting, one side connection |
| Invoice Description | Orion3-4-K1C-050-B - Active unit |
| Extended Product Type | Orion3-4-K1C-050-B |
| Total GST Percentage | 18.00 |
| HSN Number | 9031499000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


