Automation & Control
Orion3-4-K2C-090-B - Active unit
Product Id
2TLA022306R0200
Orion3 Base Light Grids, Active unit, 4 beams, Protected height=900mm, Range=0.5-6.5m, Type 4.
More about Orion3-4-K2C-090-B - Active unit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Type of Optical Detection | Body up to 8 m without muting, one side connection |
Package Width | 0.18 metre |
Package Length | 1.13 metre |
Package Height | 0.1 metre |
Invoice Description | Orion3-4-K2C-090-B - Active unit |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 3.2 kilogram |
Extended Product Type | Orion3-4-K2C-090-B |
Total GST Percentage | 18.00 |
HSN Number | 9031499000 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review