Automation & Control
Orion3-4-K2C-120-B - Active unit
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA022306R0300
Orion3 Base Light Grids, Active unit, 4 beams, Protected height=1200mm, Range=0.5-8m, Type 4.
More about Orion3-4-K2C-120-B - Active unit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Type of Optical Detection | Body up to 8 m without muting, one side connection |
Package Width | 0.18 metre |
Package Length | 1.62 metre |
Package Height | 0.1 metre |
Invoice Description | Orion3-4-K2C-120-B - Active unit |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 3.8 kilogram |
Extended Product Type | Orion3-4-K2C-120-B |
Total GST Percentage | 18.00 |
HSN Number | 9031499000 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review