Automation & Control
JSM Orion01 - 4 std brackets for O1&O2
Out of stock
Product Id
2TLA022310R0000
JSM Orion01 - 4 standard brackets for Orion1 & Orion2. For all lengths, 2 brackets should be used per unit (transmitter or receiver unit). These are spare parts since the necessary number of bracket are delivered with the light-guard.
More about JSM Orion01 - 4 std brackets for O1&O2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 0.243 kilogram |
| Package Height | 30 millimetre |
| Package Length | 160 millimetre |
| Package Width | 140 millimetre |
| Invoice Description | JSM Orion01 - 4 std brackets for O1&O2 |
| Extended Product Type | JSM Orion01 |
| Total GST Percentage | 18.00 |
| HSN Number | 7326909890 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


