Automation & Control
JSM Orion03 -4 rotation brackets for O1B
Out of stock
Product Id
2TLA022310R0100
JSM Orion03 - 4 rotation brackets for Orion1 Base. For all lengths, 2 brackets should be used per unit (transmitter or receiver unit).
More about JSM Orion03 -4 rotation brackets for O1B
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.126 kilogram |
| Package Height | 30 millimetre |
| Package Length | 150 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | JSM Orion03 -4 rotation brackets for O1B |
| Extended Product Type | JSM Orion03 |
| Total GST Percentage | 18.00 |
| HSN Number | 7326909290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


