Automation & Control
JSM Orion04 - 4 rotation brackets for O2
Out of stock
Product Id
2TLA022310R0200
JSM Orion04 - 4 rotation brackets for Orion2. For all lengths, 2 brackets should be used per unit (transmitter or receiver unit).
More about JSM Orion04 - 4 rotation brackets for O2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.187 kilogram |
| Package Height | 30 millimetre |
| Package Length | 150 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | JSM Orion04 - 4 rotation brackets for O2 |
| Extended Product Type | JSM Orion04 |
| Total GST Percentage | 18.00 |
| HSN Number | 7326909290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


