Automation & Control
JSM Orion10 - Kit Orion1 Mirror on wall
Out of stock
Product Id
2TLA022310R0800
JSM Orion10 - Kit Orion1 Mirror on wall
More about JSM Orion10 - Kit Orion1 Mirror on wall
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.78 kilogram |
| Package Height | 30 millimetre |
| Package Length | 250 millimetre |
| Package Width | 210 millimetre |
| Invoice Description | JSM Orion10 - Kit Orion1 Mirror on wall |
| Extended Product Type | JSM Orion10 |
| Total GST Percentage | 18.00 |
| HSN Number | 7308909800 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


