Automation & Control
JSM Orion02 - 4 standard brackets for O3
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA022310R1000
JSM Orion02 - 4 standard brackets for Orion3. For 500, 800 and 900 mm units, 2 brackets should be used per unit (active or passive unit). For 1200 mm units, 3 brackets should be used per unit (active or passive unit). These are spare parts since the necessary number of bracket are delivered with the light-guard.
More about JSM Orion02 - 4 standard brackets for O3
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 150 millimetre |
Package Length | 180 millimetre |
Package Height | 30 millimetre |
Invoice Description | JSM Orion02 - 4 standard brackets for O3 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.38 kilogram |
Extended Product Type | JSM Orion02 |
Total GST Percentage | 18.00 |
HSN Number | 7308909800 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review