Automation & Control
Orion1 Mirror 190-Dev. mirror excl stand
Out of stock
Product Id
2TLA022311R0500
Orion1 Mirror 190 - Deviating mirror exclusive stand - for Orion1 - Length = 1900 mm - The lenght of the mirror must be at at least 100 mm longer than the protected height of the light curtain
More about Orion1 Mirror 190-Dev. mirror excl stand
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 7 kilogram |
| Package Height | 100 millimetre |
| Package Length | 200 millimetre |
| Package Width | 180 millimetre |
| Invoice Description | Orion1 Mirror 190-Dev. mirror excl stand |
| Extended Product Type | Orion1 Mirror 190 |
| Total GST Percentage | 18.00 |
| HSN Number | 7009920000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


