Automation & Control
Orion Stand 120 - Protective stand 120cm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA022312R0200
Orion Stand 120 - Protective stand for light guard with an actual length shorter than 120 cm - The actual length is longer than the protected height - Fits Orion1 Mirror 120 and shorter
More about Orion Stand 120 - Protective stand 120cm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 270 millimetre |
Package Length | 131 millimetre |
Package Height | 260 millimetre |
Invoice Description | Orion Stand 120 - Protective stand 120cm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 9.84 kilogram |
Extended Product Type | Orion Stand 120 |
Total GST Percentage | 18.00 |
HSN Number | 7621999099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review