Automation & Control
Orion Stand 165 - Protective stand 165cm
Out of stock
Product Id
2TLA022312R0300
Orion Stand 165 - Protective stand for light guard with an actual length shorter than 165 cm - The actual length is longer than the protected height - Fits Orion1 Mirror 165 and shorter
More about Orion Stand 165 - Protective stand 165cm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 11.64 kilogram |
| Package Height | 260 millimetre |
| Package Length | 175 millimetre |
| Package Width | 270 millimetre |
| Invoice Description | Orion Stand 165 - Protective stand 165cm |
| Extended Product Type | Orion Stand 165 |
| Total GST Percentage | 18.00 |
| HSN Number | 7616999099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


