Automation & Control
Orion Mirror K050 - Dev. mirror in stand
Out of stock
Product Id
2TLA022312R1000
Orion Mirror K050 - Deviating mirror in stand - For corresponding Orion2 or Orion3
More about Orion Mirror K050 - Dev. mirror in stand
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 8.86 kilogram |
| Package Height | 260 millimetre |
| Package Length | 132 millimetre |
| Package Width | 270 millimetre |
| Invoice Description | Orion Mirror K050 - Dev. mirror in stand |
| Extended Product Type | Orion Mirror K050 |
| Total GST Percentage | 18.00 |
| HSN Number | 9031499000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


