Automation & Control
Orion Shield-180 - Lens shield for O1B
Out of stock
Product Id
2TLA022313R6100
Orion Shield-180 - Lens shield for corresponding Orion1 Base
More about Orion Shield-180 - Lens shield for O1B
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.95 kilogram |
| Package Height | 80 millimetre |
| Package Length | 1890 millimetre |
| Package Width | 80 millimetre |
| Invoice Description | Orion Shield-180 - Lens shield for O1B |
| Extended Product Type | Orion Shield-180 |
| Total GST Percentage | 18.00 |
| HSN Number | 90319085 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


