Automation & Control
M12-CTURAX O3B Transf. cable Urax O3B
Out of stock
Product Id
2TLA022315R3400
Transfer cable, L=1 m, 8 x 0.34 mm2 + shield with straight M12-5 pole male + M12-8 pole female connectors. Shield connected to pin 3 (0 V) on male connector. Can be used when connecting Orion3 Base to an URAX-D1R.
More about M12-CTURAX O3B Transf. cable Urax O3B
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.09 kilogram |
| Package Height | 15 millimetre |
| Package Length | 240 millimetre |
| Package Width | 170 millimetre |
| Invoice Description | M12-CTURAX O3B Transf. cable Urax O3B |
| Extended Product Type | M12-CTURAX-O3B |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


