Automation & Control
M12-3R M12 Y-connector Orion reset
Out of stock
Product Id
2TLA022316R0000
M12 Y-connector for connection of a reset light button to Orion1 Base (M12-CTO1BM necessary), Orion 2 Base/Extended, Orion3 Base (M12-CTO3B necessary) and Orion3 Extended. One M12-8 pole female connector (#2) for connecting Orion, one M12-5 pole male connector (#1) for connecting +24 VDC, 0 V and the OSSD signals and one M12-5 pole female connector (#3) for connecting a reset light button like Smile.
More about M12-3R M12 Y-connector Orion reset
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 20 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Supply Voltage | 24 volt |
| Invoice Description | M12-3R M12 Y-connector Orion reset |
| Extended Product Type | M12-3R |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


