Automation & Control
M12-CYMUTE Muting Y-cable Orion2E/3E
Out of stock
Product Id
2TLA022316R0100
M12 Y-cable for connection of muting sensors to Orion2 Extended and Orion3 Extended. One M12-8 pole female connector (#1) for connecting Orion, one M12-8 pole male connector (#2) for connecting Orion to another equipment and one M12-5 pole male connector (#3) for connecting the muting sensors (e.g. using OMC1).
More about M12-CYMUTE Muting Y-cable Orion2E/3E
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.056 kilogram |
| Package Height | 15 millimetre |
| Package Length | 240 millimetre |
| Package Width | 170 millimetre |
| Invoice Description | M12-CYMUTE Muting Y-cable Orion2E/3E |
| Extended Product Type | M12-CYMUTE |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


