Automation & Control
OMC1 Orion muting connection box
Out of stock
Product Id
2TLA022316R2000
Connection box for two or four muting sensors. Connection to Orion1 Extended using M12-C02PT62RM and to Orion2 Extended and Orion3 Extended using M12-CYMUTE. Four M12-5 pole female connectors for muting sensors (A1, A2, B1, B2).
More about OMC1 Orion muting connection box
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.235 kilogram |
| Package Height | 45 millimetre |
| Package Length | 160 millimetre |
| Package Width | 130 millimetre |
| Invoice Description | OMC1 Orion muting connection box |
| Extended Product Type | OMC1 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


