Automation & Control
Smile 11RO2 Reset button Orion2B/2E/3E
Out of stock
Product Id
2TLA022316R3100
Reset light button in Smile enclosure for connection to Orion2 Base, Orion2 Extended and Orion3 Extended using M12-3R or Tina 10B. One M12-5 pole male connector.
More about Smile 11RO2 Reset button Orion2B/2E/3E
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.156 kilogram |
| Package Height | 75 millimetre |
| Package Length | 55 millimetre |
| Package Width | 150 millimetre |
| Invoice Description | Smile 11RO2 Reset button Orion2B/2E/3E |
| Extended Product Type | Smile 11RO2 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536508099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


