Automation & Control
HD5-S-111 Three-Position Device
Out of stock
Product Id
2TLA023001R0100
HD5-S-111 Three-position handheld device. Potential free contacts. With emergency stop button, 1 front and 2 top auxiliary buttons, flashlight, home position sensor, motion sensor. M23-19 male connector.
HD5 three-position devices are used to allow a limited movement of the machine when the operator is in the dangerous area, for example during troubleshooting, test running and programming.
It can be used up to PL e/Cat 4. HD5 is developed to meet most demands of the food and beverage industry. The housing is made of fiberglass reinforced plastic, which resists the most commonly used chemicals during cleaning in the food and beverage industry.
Without sharp edges, there are no places where dirt and bacteria can be accumulated.
The construction of the HD5 prevents condensation inside the product when subject to temperature changes in a wet environment. HD5 has IP65 rating.
HD5 comes optional with two additional buttons on top of the device or with an emergency stop button.
Specific devices offer LED flashlight, a motion sensor and a home position sensor.
For home position sensing the designated bracket HD5-M-001 needs to be used additionally.
More about HD5-S-111 Three-Position Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Number of Contacts CO | 2 |
| Connection Configuration | M23-19 male |
| Communication Interface | Contacts |
| Product Range | ABB Jokab Safety Products |
| Ambient Air Temperature | Operation -10 ... 50 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Three-position device used to allow a limited movement of the machine when the operator is in the dangerous area. Developed for the Food and Beverage industry. |
| Housing Material | Additional buttons: TPE |
| Package Gross Weight | 0.26 kilogram |
| Package Height | 60 millimetre |
| Package Length | 300 millimetre |
| Package Width | 300 millimetre |
| Special Functions | Emergency Stop Button |
| Invoice Description | HD5-S-111 Three-position device emergency stop, additonal buttons, LED |
| Extended Product Type | HD5-S-111 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365019 |
Write Your Own Review


